Loading...

1-Gang Duplex Device Receptacle Wallplate/Faceplate

5976-CL

1-Gang Duplex Device Receptacle Wallplate/Faceplate, While-In-Use, Thermoplastic, Device Mount, Vertical Lid - Clear

Leviton’s full line of Weather Resistant Covers are ruggedly constructed to seal out moisture, dust, debris and insects, while providing easy access to receptacles. Industrial Grade covers are designed for rugged conditions. Their sturdy, gasketed covers mount vertically or horizontally. Leviton makes two innovative Raintight While-in-Use Covers: telescoping and metal. Designed for decks, patios, porches and similar locations, they’re more than a match for the vagaries of weather. The telescoping cover sports a low-profile when in the contracted position, while the metal cover features a self-closing lid made of powder-coated cast zinc. Leviton Weather Resistant Covers let homeowners use power tools, trimmers, sprinkler systems and pumps with confidence and safety. They’re also ideal for outdoor security, landscape, accent and holiday lighting.

Country of Origin : Mexico

Documents

Technical Information

  • General Information

    UPC : 07847786860

  • Product Features

    Color : Clear

    Feature : Self Closing Lid

    Gang : 1

    Material : Thermoplastic

    Mount : Device

    Orientation : Vertical

    Standards and Certifications : UL/CSA

    Type : Rainproof While-In-Use

    Warranty : 2-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications