20 Amp, 250 Volt, Flanged Inlet Receptacle, Straight Blade, Commercial Grade
5829
20 Amp, 250 Volt, NEMA 6-20P, 2P, 3W, Flanged Inlet, Straight Blade, Industrial Grade, Grounding, Back Wired, Thermoplastic Nylon Strap – Black Base, White Flange
Leviton's commercial/industrial grade flanged wiring devices are available in 15A & 20A versions and feature heavy duty construction for many years of service life.
Documents
Technical Information
-
General Information
UPC : 078477250907
Nema : 6-20P
RoHS Compliant : Yes
Product Features
Amperage : 20 A
Body Material : Nylon
Color : White
Face Material : Nylon
Grounding : Grounding
NEMA : 6-20P
Pole : 2
Standards and Certifications : UL/CSA
Strap Material : Thermoplastic Nylon
Termination : Back
Voltage : 250 VAC
Warranty : Limited Lifetime Warranty
Wire : 3
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors