20 Amp Duplex Receptacle/Outlet, Commercial Grade, Self-Grounding
5822-WCP
Duplex Receptacle Outlet, Commercial Specification Grade, Indented Face, 20 Amp, 250 Volt, Side Wire, Contractor Pack (10), NEMA 6-20R, 2-Pole, 3-Wire, Self-Grounding - White
Leviton’s line of Heavy-Duty Specification Grade receptacles are designed and manufactured to withstand the most demanding environments. Available in a wide variety of configurations, including isolated ground, tamper-resistant, etc., these Commercial Grade devices are the electrical contractor's choice for use in hotels, schools, hospitals and commercial office buildings.
Color: White
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477431818
Nema : 6-20R
RoHS Compliant : Yes
AC Horsepower Ratings
At Rated Voltage : 2 HP
Electrical Specifications
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Temperature Rise : Max 30C after 100 cycles OL at 150 percent rated current
Environmental Specifications
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 60°C
Material Specifications
Body Material : Thermoplastic
Face Material : Nylon
Ground Clips : Brass-Plated
Grounding Screw : Brass 8-32
Line Contacts : Brass Double Wipe .031 Thick
Terminal Screws : Brass 8-32
Yoke : Zinc-Plated Steel
Mechanical Specifications
Product ID : Ratings are permanently marked on device
Screw Terminal Torque : 14-18 in-lbs
Terminal Accom. : 14-10 AWG
Terminal ID : Brass-Hot, Green-Ground, White-Neutral
Product Features
Amperage : 20 A
Body Material : Thermoplastic
Color : White
Face Material : Nylon
Grounding : Self Grounding
NEMA : 6-20R
Pole : 2
Standards and Certifications : UL/CSA
Strap Material : Steel
Termination : Side Wire
Voltage : 250 VAC
Warranty : 10-Year Limited
Wire : 3
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File 152105
NEMA : WD-2 WD-6
NOM : 057
UL498 : File E13399