Type 2 3-Phase Surge Panel with Replaceable Surge Modules
57600-DM3
600V 3-Phase Delta, Surge Panel with Replaceable Surge Modules: 7600 (3), 150kA L-L Max Surge Current, NEMA 12 Enclosure
Leviton’s Surge Protection Devices can be used individually or as part of a coordinated application strategy, to protect sensitive electronic equipment, in industrial, commercial and residential locations, from the stress and degradation inflicted by voltage transients. Leviton Surge Protection Devices are compliant with UL 1449 Standards. Leviton’s outstanding Surge Protection Devices divert damaging voltage transients, or surges, away from electronic equipment. Transients are diverted away from sensitive micro circuitry, providing protection against catastrophic failure, costly downtime and data disruptions.
Documents
Technical Information
-
General Information
UPC : 07847714582
Electrical Specifications
Frequency : 50/60Hz
Phase : 3-Phase Delta
Recommended Circuit Breaker Rating : 30A, 600V
Surge Technology : 40mm MOV Design
Voltage Configuration : 600V 3 Phase Delta
Environmental Specifications
Enclosure : Type 12
Flammability : Rated V-2 per UL 94
Operating Temperature : -20⁰C to 40⁰C
Relative Humidity : 5% to 95% non-condensing
Storage Temperature : -4°F to 185°F (-20°C to 85°C)
Mechanical Specifications
Connection Type : Parallel-hardwired, feed-through dual wire terminal block: Accepts up to #3 AWG wire
Diagnostics : LED
Remote Monitoring : Dry Contact Leads-N.O./N.C. Form C Rated at 7Amps @ 240VAC or 30 VDC
Performance Data
MCOV : 680V AC
Maximum Surge Current Rating : 150kA
Maximum Surge Current, Per Mode (Per Phase) : 150kA (150kA)
Noise Rejection : -20 to -40 dB at 5kHz-10MHz
Protection Mode : 4-Mode
Short Circuit Current Rating : 100kA
VPR : L-L:2000V
Product Features
Diagnostics : LED
Max Surge Current kA L-N/L-G/Phase : L-L 150
Module No. : (3) 7600
Pole : 3
Standards and Certifications : UL1449 / CSA / ANSI/IEEE
Surge Counter : No
UL1449 Impulse 6kV/500A L-N/L-G/N-G/L-L : / / /1800
Voltage : 600 VAC
Wire : 4
Standards and Certifications
ANSI/IEEE Category A, B and C : C-62.41 & 62.45
UL1449 3rd Edition : CSA Certified and UL Listed Type 2
Warranty
Warranty : 5-Year Limited