15 Amp Decora Illuminated 3-Way Switch, Grounding, White
5674-2W
Decora Illuminated Switch, quiet rocker and matching Decora wallplate 15a-120V AC, Spec grade, Side wire and quickwired - White
Color: White
Country of Origin : United States
Instruction Sheet
Technical Information
-
General Information
UPC : 078477791356
Product Features
Amperage : 15 A
Color : White
Feature : 3-Way
Grounding : Grounding
Pole : 3
Termination : Side
Type : Illuminated Switch
Voltage : 120 VAC
Related Videos
Leviton Decora Devices
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products
Project of the Week Series – Leviton Guide Lights and Illuminated Switches
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors