Loading...
Product added to your list. To view the list, Click Here

20 Amp Decora Single-Pole Switch / 5-20R Outlet/Receptacle, Combination Device, Grounding, White

5636-W

20 Amp, 120 Volt, Decora Single-Pole / 5-20R AC Combination Switch, Commercial Grade, Grounding, Side Wired - White

Leviton's Decora Combination Switch is the perfect choice for any area in a home. Its simple, functional design allows you to save space wherever the switch is installed. Beautifully styled and part of the notable Decora line, the switch comes in a variety of popular colors. Its impact-resistant exterior ensures damage protection and a long service life.

Color: White

UPC Code: 078477884683
Country of Origin : Mexico
NEMA 5-20R

Product Information

  • Product Features

    Actuator Material : Thermoplastic

    Amperage : 20 A

    Body Material : Thermoplastic

    Color : White

    Feature : Single-Pole / 5-20R

    Grounding : Grounding

    HP Rating : 1HP-120V 2HP-240V

    Max. Amperage : 16 Amp

    NEMA : 5-20R

    Pole : 1

    Product Type : Switch/Outlet Combo

    Standards and Certifications : UL/CSA

    Strap Material : Steel

    Termination : Side

    Torque Range : 14 – 18 in.-lbs

    Type : Decora Combination Switch

    Voltage : 120 VAC

    Warranty : 2-Year Limited

Related Videos

Leviton Presents: How to Install a Combination Device with a Single Pole Switch and a Receptacle
Leviton Decora Devices
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products