20 Amp, Rocker Switch, Single-Pole, Pilot Light, Quiet Switch, Commercial Spec Grade
5628-2
20 Amp, 120 Volt, Decora Plus Rocker Pilot Light - Illuminated ON - Req. Neutral Single-Pole AC Quiet Switch, Commercial Grade, Self Grounding, Back & Side Wired, - Brown
Decora Plus devices combine designer styling with all the benefits of rugged Commercial Grade construction. The robust product offering includes: single pole, double pole, 3 and 4-way switches, momentary and maintained contact switches, as well as pilot light and illuminated switches.
Color: Brown
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847702851
Electrical Specifications
Amperage : 20 A
Grounding : Self-Grounding
Voltage : 120 VAC
Mechanical Specifications
Termination : Back or Side Wire
Product Features
Actuator Material : Thermoplastic
Amperage : 20 A
Body Material : Thermoplastic
Brand : Decora Plus
Color : Brown
Device Type : Rocker Switch
Feature : Pilot Light – Illuminated ON
Function : Single-Pole
Grade : Commercial Specification Grade
Grounding : Self-Grounding
HP Rating : 1HP-120V
Max. Amperage : 16 Amp
Standards and Certifications : UL/CSA
Strap Material : Steel
Termination : Back or Side Wire
Voltage : 120 VAC
Warranty : 10-Year Limited