15 Amp Decora Single-Pole Switch / Neon Pilot Combination Device Gounding, White
5626-W
Decora® 15 Amp, 120 Volt, Single-Pole / Neon Pilot AC Combination Switch, Commercial Grade, Grounding, Side Wired, - White
Leviton's Decora Combination Switch is the perfect choice for any area in a home. Its simple, functional design allows you to save space wherever the switch is installed. Beautifully styled and part of the notable Decora line, the switch comes in a variety of popular colors. Its impact-resistant exterior ensures damage protection and a long service life.
Color: White
Instruction Sheet
Technical Information
-
General Information
UPC : 078477515587
Product Features
Actuator Material : Thermoplastic
Amperage : 15 A
Body Material : Thermoplastic
Color : White
Feature : Single-Pole / Neon Pilot
Grounding : Grounding
HP Rating : 1/2HP-120V
Max. Amperage : 12 Amp
Pole : 1
Product Type : Switch/Pilot Combo
Standards and Certifications : UL/CSA
Strap Material : Steel
Termination : Side
Torque Range : 14 – 18 in.-lbs
Type : Neon Pilot Combination Switch
Voltage : 120 VAC
Warranty : 2-Year Limited