Lampholder, Incandescent, R7s RX7s Base, Plunger, Keyless, Unglazed Porcelain, Flange Mount, Single Circuit
554
R7s RX7s Base, Plunger, Keyless, Incandescent, Unglazed Porcelain Lampholder, Flange Mount, Single Circuit, Back Wired, - White
Documents
Technical Information
-
General Information
UPC : 078477170151
RoHS Compliant : Yes
Mechanical Specifications
Access : Back Wired
Circuit : Single Circuit
Mounting Type : Front Flange Mtg
Termination : 18-Inch 18-AWG SEW-2 Wire Lead
Voltage : 600 Volt
Wattage Rating : 3000W
Product Features
Access : Back Wired
Availability : Distribution
Body Material : Unglazed Porcelain
Circuit : Single Circuit
Color : White
Construction : Plunger
Contact Material : Nickel-Plated Copper
Lamp Base : R7s RX7s
Lamp Socket Base : R7s RX7s
Lampholder Type : Keyless
Light Type : Incandescent
Mounting Type : Front Flange Mtg
Standards and Certifications : UL/CSA
Termination : 18-Inch 18-AWG SEW-2 Wire Lead
Warranty : 1 Year Limited
Standards and Certifications
CSA Certified : File LR-5863
UL Listed : File E13405