20 Amp, 250 Volt, Straight Blade Plug, Industrial Grade
5466-CAJ
20 Amp, 250 Volt, NEMA 6-20P, 2P, 3W, Angle Plug, Straight Blade, Industrial Grade, Grounding, RoHs Compliant - BLACK-WHITE
- Captive, quick drive assembly screws for faster assembly
- Rugged nylon construction resists impact, heat, chemicals, and rough use
- Ratings and NEMA I.D. permanently marked on device
- Industry exclusive limited lifetime warranty
Color: Black-White
Country of Origin : United States
Documents
Technical Information
-
General Information
UPC : 07847741803
Nema : 6-20P
Environmental Specifications
Environment : Dry
Product Features
Amperage : 20 A
Assembly Screws : Steel, Zinc Plated
Blades/Contacts : Solid Brass
Body Material : Impact Modified Nylon
Brand : Black and White
Color : Black-White
Cord Range : .245 - .700
Device Type : Straight Blade Plug
Feature : Angled
Grounding : Grounding
NEMA : 6-20P
Pole : 2
Standards and Certifications : UL/CSA
Voltage : 250 VAC
Warranty : Limited Lifetime Warranty
Wire : 3
Wire Gauge : 18-10 AWG
Features & Benefits
- RoHs Compliant
Related Videos
Black and White Connector - Installation
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors