20 Amp, 250 Volt, Single Receptacle Outlet, Industrial Grade
5461-B
Single Receptacle Outlet, Heavy-Duty Industrial Specification Grade, Smooth Face, 20 Amp, 250 Volt, Back or Side Wire, NEMA 6-20R, 2-Pole, 3-Wire, Self-Grounding - Blue
*This color is special order only
Color: Blue
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847733288 7
Nema : 6-20R
AC Horsepower Ratings
At Rated Voltage : 2 HP
Electrical Specifications
Amperage : 20 A
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Self-Grounding
Pole : 2
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Voltage : 250 VAC
Wire : 3
Environmental Specifications
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 60°C
Material Specifications
Body Material : Nylon
Clamp Nuts : Galvanized Steel
Color : Blue
Face Material : Nylon
Ground Clips : Brass
Grounding Screw : Plated Steel
Line Contacts : Brass Triple-Wipe
Strap Material : Zinc-Plated Steel
Terminal Screws : Plated Brass
Mechanical Specifications
Product ID : Ratings are permanently marked on device
Terminal Accom. : 14-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Termination : Back or Side Wire
Torque Range : 14-16 inch pounds
Product Features
Color : Blue
Device Type : Single Receptacle Outlet
Feature 4 : Smooth Face
Grade : Heavy-Duty Industrial Specification Grade
NEMA : 6-20R
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File 152105
NEMA : WD-6
NOM : 057
UL Fed Spec WC-596 : File E13399
UL498 : File E13399
Warranty : 10-Year Limited