30 Amp, 125 Volt, 2P, 3W, Flush Mtg Receptacle, Straight Blade, Industrial Grade, Grounding, Orange
5371-IG
30 Amp, 125 Volt, NEMA 5-30R, 2P, 3W, Flush Mtg Receptacle, Straight Blade, Industrial Grade, Isolated Ground, , Side Wired, Steel Strap, - Orange
Leviton’s line of Extra Heavy-Duty Industrial Grade receptacles are designed and manufactured to withstand the harsh conditions typically associated with industrial environments. Available in a wide variety of configurations, including isolated ground, tamper-resistant, hospital grade, etc., these Industrial Grade devices are the electrical contractor's choice for use in factories, schools, hospitals and commercial office buildings.
Documents
Technical Information
-
General Information
UPC : 078477823491
Nema : 5-30R
RoHS Compliant : Yes
AC Horsepower Ratings
At Rated Voltage : 2 HP
Electrical Specifications
Amperage : 30 A
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Isolated Ground
Pole : 2
Temperature Rise : Max 30C after 50 cycles OL at 150 percent rated current
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 60°C
Material Specifications
Body Material : Nylon
Color : Orange
Face Material : Nylon
Line Contacts : Brass Double-Wipe
Strap Material : Galvanized Steel
Mechanical Specifications
Product ID : Ratings are permanently marked on device
Terminal Accom. : Up to 4 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Product Features
Color : Orange
NEMA : 5-30R
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File 152105
NEMA : WD-6
NOM : 057
UL498 : File E13399
Warranty : 10-Year Limited