20 Amp, 125V, Narrow Body Duplex Receptacle, Industrial Extra Heavy Duty Spec Grade
5362-BSW
DISCONTINUED
20 Amp, 125V, NEMA 5-20R, 2P 3W, Narrow Body Duplex Receptacle, Straight Blade, Industrial Extra Heavy Duty Spec Grade, Grounding, Ears Removed, Back & Side Wired -WHITE
Country of Origin : Mexico
RoHS Compliant:
Yes – Click Here
Instruction Sheet
Technical Information
-
General Information
UPC : 078477620076
RoHS Compliant : Yes
Mechanical Specifications
Screw Terminal Torque : 14-18 in-lbs
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors