Loading...
Product added to your list. To view the list, Click Here

20 Amp Duplex Single-Pole / Single-Pole Combination Switch, Non-Grounding, White

5334-W

20 Amp, 120/277 Volt, Duplex Style Single-Pole / Single-Pole AC Combination Switch, Residential/Commercial Specification Grade, Non-Grounding, Side Wired - White

With Leviton’s extensive assortment of combination devices, you can fill a one-gang space with two switches, a switch and receptacle, even a switch and GFCI. From sensor guide lights to multi-purpose styles and Tamper-Resistant receptacles, we accommodate your every need. These devices come in a range of colors and are backed by a limited two-year warranty. Built to last and designed to save space, these attractively styled devices are at home in any setting.

Color: White

UPC Code: 078477051474
Country of Origin : Mexico

Product Information

  • Product Features

    Actuator Material : Thermoplastic

    Amperage : 20 A

    Body Material : Thermoplastic

    Color : White

    Feature : Single-Pole / Single-Pole

    Grade : Residential/Commercial Specification Grade

    Grounding : Non-Grounding

    HP Rating : 1HP-120V 2HP-240V-277V

    Max. Amperage : 16 Amp

    Pole : 1

    Product Type : 2-Switch Combo

    Standards and Certifications : UL

    Strap Material : Steel

    Termination : Side

    Torque Range : 14 – 18 in.-lbs

    Type : Duplex Style Combination Switch

    Voltage : 120/277 VAC

    Warranty : 2-Year Limited

Related Videos

Leviton Presents: How to Install a Combination Device with Two Single Pole Switches