15 Amp Duplex Outlet/Receptacle
5320-IUP
15 amp-125 Volt,2-pole 3-wire, Nema 5-15R Ultrasonic welded receptacle duplex, with-quickwire and side wired. Ivory
Country of Origin : United States
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477207628
Nema : 5-15R
Product Features
Amperage : 15 A
Body Material : Thermoplastic
Color : Ivory
Face Material : Thermoplastic
Feature : All Screws Backed Out
Grounding : Grounding
NEMA : 5-15R
Pole : 2
Strap Material : Steel
Termination : Quickwire Push-In & Side
Torque Range : 14 – 18 in.-lbs
Type : Duplex Receptacle
Voltage : 125 VAC
Warranty : 2-Year Limited
Wire : 3
Standards & Certifications
CSA C22.2 No. 42 : File 152105; Class 6233-01
NEMA : WD-6
NOM : NOM Certified
UL 498 : File E13399
Related Videos
Receptacle/Outlet - Installation
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors