15 Amp, 125 Volt, Surge Protected 6-Outlet Strip No Switch
5300-IPS
1449 3rd Edition, 125 Volt 15 Amp Surge Protected, 6-Outlet Strip w/Switch, 1330 Joules, 6 Feet 14-3 SJT Cord Length, Aluminum Housing - BEIGE
Leviton’s Surge Protection Devices can be used individually or as part of a coordinated application strategy, to protect sensitive electronic equipment, in industrial, commercial and residential locations, from the stress and degradation inflicted by voltage transients. Leviton Surge Protection Devices are compliant with UL 1449 Standards. Leviton’s outstanding Surge Protection Devices divert damaging voltage transients, or surges, away from electronic equipment. Transients are diverted away from sensitive micro circuitry, providing protection against catastrophic failure, costly downtime and data disruptions.
Documents
Technical Information
-
General Information
UPC : 078477243459
Electrical Specifications
Amperage : 15 A
Cord Length : 6 Foot
Frequency : 50/60Hz
Grade : Industrial
Number of Receptacles : 6
Operating Temperature : -10°C to 60°C
Surge Protection : Yes
Surge Technology : MOV
Voltage : 125 VAC
Environmental Specifications
Enclosure : Plastic,Powder Coated Steel
Operating Temperature : -10°C to 60°C
Material Specifications
Amperage : 15 A
Cord Length : 6 Foot
Enclosure : Plastic,Powder Coated Steel
Frequency : 50/60Hz
Grade : Industrial
Number of Receptacles : 6
Surge Protection : Yes
Surge Technology : MOV
Voltage : 125 VAC
Performance Data
Alarm : None
Joules Rating : 1440.0
MCOV : 130V
Maximum Surge Current : 84kA
Noise Filtering : -6 to -40 dB (@50K - 100 MHz)
Voltage Protection Rating (VPR) L-N, L-G, N-G : 500V, 600V, 600V
Product Features
Alarm : None
Joules Rating : 1440.0
Warranty : 5-Year Limited
Standards and Certifications
ANSI/IEEE Category A, B and C : C62.41.1, C62.41.2 & C62.45
UL1449 3rd Edition : cULus Listed
Warranty : 5-Year Limited