15 Amp, 125 Volt, Surge Protected 6-Outlet Strip No Switch
5300-HTS
1449 3rd Edition, 125 Volt 15 Amp Surge Protected, 6-Outlet-HG Tamper-Resistant Strip No Switch, 952 Joules, 6 Feet 14-3 SJT Cord Length, Aluminum Housing - BEIGE
Leviton’s Surge Protection Devices can be used individually or as part of a coordinated application strategy, to protect sensitive electronic equipment, in industrial, commercial and residential locations, from the stress and degradation inflicted by voltage transients. Leviton Surge Protection Devices are compliant with UL 1449 Standards. Leviton’s outstanding Surge Protection Devices divert damaging voltage transients, or surges, away from electronic equipment. Transients are diverted away from sensitive micro circuitry, providing protection against catastrophic failure, costly downtime and data disruptions.
Documents
Technical Information
-
General Information
UPC : 078477243466
Electrical Specifications
Amperage : 15 A
Cord Length : 6 Foot
Frequency : 50/60Hz
Grade : Hospital
Number of Receptacles : 6
Surge Protection : Yes
Surge Technology : MOV
Voltage : 125 VAC
Environmental Specifications
Operating Temperature : -10°C to 60°C
Material Specifications
Enclosure : Powder Coated Steel
Performance Data
Joules Rating : 300
MCOV : 150V
Maximum Surge Current : 51kA
Noise Filtering : -6 to -40 dB (@50K - 100 MHz)
Voltage Protection Rating (VPR) L-N, L-G, N-G : 500V, 700V, 700V
Product Features
Joules Rating : 300
UL1449 Impulse 6kV/500A L-N : 210V
Standards and Certifications
ANSI/IEEE Category A, B and C : C62.41.1, C62.41.2 & C62.45
UL1449 3rd Edition : cULus Listed
Warranty : 5-Year Limited