Black & White® Lever Edge™ Straight Blade Plug
5266E
Black & White® Lever Edge™ 15 Amp 125 Volt Straight Blade Plug, NEMA 5-15P, Grounding, Industrial Grade
What happens when you combine Leviton’s industry-leading Black and White® line of straight blade and locking plugs and connectors with the future of wiring? Meet Lever Edge™ wiring devices, designed for simple installations, time savings, superior performance, and long-lasting reliability. Simply open the lever, push the wire into the color-coded terminals, click down, and you’re done.
- Secure: Lever mechanism provides a strong, secure wire connection
- Reliable Connection: Levers reduce risk of loose wire termination
- User Safety: No tool required for wire-termination
- Time-savings: Quick wiring and unwiring
- Durable: Exceptional performance against heat and vibration
- User-friendly design: Color-coded lever terminals reduce risk of miswiring
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477021217
Nema : 5-15P
Electrical Specifications
Amperage : 15 A
Current Interrupting : Certified for current interrupting at full rated current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Grounding
Pole(s) : 2
Temperature Rise : Max 30 C after 250 cycles OL at 200 percent rated
Voltage : 125 VAC
Wire(s) : 3
Environmental Specifications
Environment : Dry
Flammability Rating : Rated HB or better UL94
Operating Temperature : -40°C to 60°C
Material Specifications
Assembly Screws : #6 Zinc Plated Steel
Lever Material : Thermoplastic
Back Cover : Thermoplastic (clear)
Blades/Contacts : Phosphor Bronze
Body : Impact Modified Nylon
Clamp Insert : Nylon
Cord-Clamp : Nylon
Wire Module : Nylon
Mechanical Specifications
Cord Range : 0.36 - 0.72
Product ID : Ratings are permanently marked on device
Wire Gauge : 14-10 AWG
Lever ID : Black-Hot, Green-Ground, White-Neutral
Assembly Screw Torque : 10-14 in-lbs
Cord Clamp Screw Torque : 8-10 in-lbs
Termination : Color-Coded Levers
Product Features
Brand : Black & White,Lever Edge
Color : Black-White
Device Type : Straight Blade Plug
NEMA : 5-15P
Warranty
Warranty : 2-Year Limited
Standards & Certifications
ANSI : ANSI C-73
CSA C22.2 No. 42 : File E13393
NEMA : WD-6
UL Fed Spec WC-596 : File E13393
UL498 : File E13393
Patents
- US12244112
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.