15 Amp Isolated Ground Duplex Receptacle/Outlet, Industrial Grade, Self-Grounding
5262-IG0
Isolated Ground Duplex Receptacle Outlet, Heavy-Duty Industrial Specification Grade, Smooth Face,15 Amp, 125 Volt, Back and Side Wire, NEMA 5-15R, 2-Pole, 3-Wire, Self-Grounding - Orange
Color: Orange
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477295823
Nema : 5-15R
RoHS Compliant : Yes
AC Horsepower Ratings
At Rated Voltage : 1/2 HP
Electrical Specifications
Amperage : 15 A
Dielectric Voltage : Withstands 3000 V min
Grounding : Self-Grounding
Pole : 2
Temperature Rise : Max 30C temperature rise at full rated current
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Flammability : Rated V-0 per UL 94
Operating Temperature : -40°C to 75°C
Material Specifications
Body Material : PBT Polyester Blend
Color : Orange
Face Material : PBT Polyester Blend
Grounding Screw : #8 Hex Head, Triple-Drive Brass
Line Contacts : 0.030" Phosphor Bronze
Strap Material : Steel (Galvanized G60)
Terminal Screws : #8 Triple-Drive Brass
Mechanical Specifications
Product ID : Ratings are permanently part of devices
Screw Terminal Torque : 14-18 in-lbs
Terminal Accom. : #14-#10 AWG
Terminal ID : Brass-Hot, Silver-Neutral, Green-Ground
Termination : Back and Side Wire
Product Features
Color : Orange
Device Type : Duplex Receptacle Outlet
Face Material : PBT Polyester Blend
Feature : Smooth Face
Function : Isolated Ground
Grade : Heavy-Duty Industrial Specification Grade
NEMA : 5-15R
Termination : Back and Side Wire
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File 152105
NEMA : WD-1 & WD-6
NOM : 057
UL Fed Spec WC-596 : File E13399
Warranty : 10-Year Limited