15 Amp, 125 Volt, Straight Blade Plug, Industrial Grade
5256-VBJ
15 Amp, 125 Volt, NEMA 5-15P, 2P, 3W, Plug, Straight Blade, Industrial Grade, Grounding, RoHS Compliant, Python - BLACK
Country of Origin : Mexico
Documents
Technical Information
-
General Information
UPC : 07847741660
Product Features
Amperage : 15 A
Grounding : Grounding
Warranty : 2-Year Limited
Features & Benefits
- RoHS Compliant
- Tough, high-impact body
- Hinged design delivers fast, easy installation and assembly
- Triple-drive screws for easy wiring - Standard, Phillips, Robertson
- Wide cord clamp range (.250" - .655")
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors