15 Amp Duplex Outlet/Receptacle, 8-Hole Quickwire, Grounding, Contractor Pack, Ivory
5248-ICP
15 Amp, 125 Volt, NEMA 5-15R, 2P, 3W, With Ears Duplex Receptacle, Straight Blade, Residential Grade, Grounding, Contractor Pack, 8-Hole Quickwire Push-In Wired, Steel Strap, - Ivory
Leviton’s comprehensive Residential Grade Receptacles portfolio includes devices rated for all residential applications in a variety of standard configurations. They are produced in an array of colors in both Decora and traditional styles. All duplex receptacles are designed with thermoplastic construction and feature a shallow build for maximum wiring room. Each duplex is also equipped with break-off plaster ears and tabs to allow for easy alignment and two-circuit conversion.
Documents
Technical Information
-
General Information
UPC : 078477230510
Nema : 5-15R
Product Features
Amperage : 15 A
Body Material : Thermoplastic
Color : Ivory
Face Material : Thermoplastic
Feature : Contractor Pack
Grounding : Grounding
NEMA : 5-15R
Pole : 2
Standards and Certifications : UL/CSA
Strap Material : Steel
Termination : 8-Hole Quickwire Push-In
Type : Duplex Receptacle
Voltage : 125 VAC
Warranty : 2-Year Limited
Wire : 3