15 Amp, 120/277 Volt, Duplex Style 3-Way / 3-Way AC Combination Switch, Residential/Commercial Specification Grade, Non-Grounding, Side Wired, Brown
5243
Color: Brown
Instruction Sheet
Technical Information
-
General Information
UPC : 078477229408
AC Horsepower Ratings
HP Rating : 1/2HP-120V 2HP-240V-277V
Max. Amperage : 12 Amp
Electrical Specifications
Dielectric Voltage : Withstands 1500V for 1 minute
Grade : Residential/Commercial Specification Grade
Grounding : Non-Grounding
Overload UL20 Test : 100 cycles of OL at 4.8 times rated current
Pole : 3
Switch Amperage : 15 Amp
Switch Voltage : 120/277V AC
Temperature Rise : Maximum 30 degrees C rise
Environmental Specifications
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 65°C
Material Specifications
Actuator Material : Thermoplastic
Body Material : Thermoplastic
Color : Brown
Strap Material : Steel
Mechanical Specifications
Product ID : Stamped on Strap
Terminal Accom. : 14-12 AWG
Terminal ID : Brass-Hot Black-Hot White-Neutral Green-Gnd
Termination : Side
Torque Range : 14 – 18 in.-lbs
Product Features
Amperage : 15 A
Color : Brown
Feature : 3-Way / 3-Way
Grounding : Non-Grounding
HP Rating : 1/2HP-120V 2HP-240V-277V
Product Type : 2-Switch Combo
Type : Duplex Style Combination Switch
Voltage : 120/277 VAC
Warranty : 2-Year Limited
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 111 : File #152105
NEMA : WD-1 & WD-6
NOM : 057
UL Standard : UL 20
Warranty : 2-Year Limited