15 Amp, 250 Volt, Flanged Inlet Receptacle, Straight Blade, Commercial Grade
5240
15 Amp, 250 Volt, NEMA 6-15P, 2P, 3W, Flanged Inlet Receptacle, Straight Blade, Commercial Grade, Grounding, Back Wired, Thermoplastic Nylon Strap - BLACK
Leviton's commercial/industrial grade flanged wiring devices are available in 15A & 20A versions and feature heavy duty construction for many years of service life.
Color: Black
Documents
Technical Information
-
General Information
UPC : 078477229002
Nema : 6-15P
RoHS Compliant : Yes
Electrical Specifications
Amperage : 15 A
Current Interrupting : Certified for current interrupting at full rated current
Dielectric Voltage : Withstands 2000V per UL498
Grounding : Grounding
Pole : 2
Temperature Rise : Max 30C after 50 cycles OL at 150 percent rated current
Voltage : 250 VAC
Wire : 3
Environmental Specifications
Flammability : Rated V-2 per UL 94
Operating Temperature : -40°C to 60°C
Material Specifications
Body Material : Nylon
Color : Black
Face Material : Nylon
Strap Material : Thermoplastic Nylon
Mechanical Specifications
Cord Range : .245 - .700
Product ID : Ratings and NEMA I.D. permanently marked on device
Terminal Accom. : 18-12 AWG
Terminal ID : Brass-Hot, Green-Ground, White-Neutral
Termination : Back
Product Features
Color : Black
NEMA : 6-15P
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : File LR-406
NEMA : WD-6
NOM Certified : 057
UL : Listed