5235
Levolet lampholder, pull chain, 660W-250V, surface mount; residential grade.
Country of Origin : Mexico
Technical Information
-
General Information
UPC : 078477828045
Mechanical Specifications
Mounting Type : Surface Mtg
Operator Type : Pull Chain
Product Features
Lampholder Type : Pull Chain
Light Type : Incandescent
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors