Type 2 3-Phase Surge Panel with Integral Disconnect and Replaceable Surge Modules
52277-7MS
277/480VAC 3-Phase WYE, 7-Mode, Type 2 Panel Mounted Surge Protective Device with Integral Disconnect Switch and Replaceable Surge Modules: 277-7M3 (3) & 8320-GN (1)
Leviton’s Surge Protection Devices can be used individually or as part of a coordinated application strategy, to protect sensitive electronic equipment, in industrial, commercial and residential locations, from the stress and degradation inflicted by voltage transients. Leviton Surge Protection Devices are compliant with UL 1449 Standards. Leviton’s outstanding Surge Protection Devices divert damaging voltage transients, or surges, away from electronic equipment. Transients are diverted away from sensitive micro circuitry, providing protection against catastrophic failure, costly downtime and data disruptions.
Instruction Sheet
Technical Information
-
General Information
UPC : 078477625132
Electrical Specifications
Frequency : 50/60Hz
Surge Technology : 40mm MOV Design
Voltage Configuration : 277/480, V 3-Phase WYE
Environmental Specifications
Enclosure : Type 12
Flammability : Rated V-2 per UL 94
Operating Temperature : -4°F to 104°F (-20°C to -40°C)
Relative Humidity : 5% to 95% non-condensing
Storage Temperature : -4°F to 185°F (-20°C to 85°C)
Mechanical Specifications
Connection Type : Parallel-hardwired, feed-through dual wire terminal block: Accepts up to #3 AWG wire
Surge Counter : No
Performance Data
Diagnostics : Real Time Protection status LEDs & Audible Alarm
MCOV : L-N:320V, L-G:320V, N-G:320V, L-L:640V
Maximum Surge Current, Per Mode (Per Phase) : 100kA (200kA)
Noise Rejection : -20 to -40 dB at 5kHz-10MHz
Nominal Discharge Current Rating : 20kA
Protection Mode : 7-Mode
Remote Monitoring : Dry Contact Leads-N.O./N.C. Form C Rated at 7Amps @ 240VAC or 30 VDC
Short Circuit Current Rating : 100kA
VPR : L-N:1500V, L-G:1500V, N-G:1200V, L-L:2500V
Product Features
Replaceable Modules : Yes
Standards and Certifications
ANSI/IEEE Category A, B and C : C-62.41 & 62.45
Disconnect Switch : UL 508 and CSA C22.2 #14 compliant (E63822)
UL1449 3rd Edition : cULus Listed Type 2
Warranty
Warranty : 5-Year Limited