Type 2 3-Phase Surge Panel with Replaceable Surge Modules
52277-7M3
277/480VAC 3-Phase Wye, Surge Panel with Replaceable Surge Modules: 277-7M3 (3) & 8320-GN (1), NEMA 12 Enclosure, UL 1449 4th Edition Compliant
Leviton’s Surge Protection Devices can be used individually or as part of a coordinated application strategy, to protect sensitive electronic equipment, in industrial, commercial and residential locations, from the stress and degradation inflicted by voltage transients. Leviton Surge Protection Devices are compliant with UL 1449 Standards. Leviton’s outstanding Surge Protection Devices divert damaging voltage transients, or surges, away from electronic equipment. Transients are diverted away from sensitive micro circuitry, providing protection against catastrophic failure, costly downtime and data disruptions.
Instruction Sheet
Technical Information
-
General Information
UPC : 078477025987
Electrical Specifications
Frequency : 50/60Hz
Recommended Circuit Breaker Rating : 30A, 277/480V
Surge Technology : 40mm MOV Design
Voltage Configuration : 277/480, V 3-Phase WYE
Environmental Specifications
Enclosure : Type 12
Flammability : Rated V-2 per UL 94
Operating Temperature : -20⁰C to 40⁰C
Relative Humidity : 5% to 95% non-condensing
Storage Temperature : -4°F to 185°F (-20°C to 85°C)
Mechanical Specifications
Connection Type : Parallel-hardwired, feed-through dual wire terminal block: Accepts up to #3 AWG wire
Surge Counter : No
Performance Data
Diagnostics : LED
MCOV : 320V AC
Maximum Surge Current, Per Mode (Per Phase) : 100kA (200kA)
Noise Rejection : 20 to 40dB at 5kHz-100MHz
Nominal Discharge Current Rating : 20kA
Protection Mode : 7-Mode
Remote Monitoring : Dry Contact Leads-N.O./N.C. Form C Rated at 7Amps @ 240VAC or 30 VDC
Short Circuit Current Rating : 100kA
VPR : L-N:1500V, L-G:1500V, N-G:1200V, L-L:2500V
Product Features
Diagnostics : LED
MCOV : 320V AC
Max Surge Current kA L-N/L-G/Phase : 100/100/200
Module No. : (3) 220 & (1) 8250-GN
Noise Rejection : 20 to 40dB at 5kHz-100MHz
Pole : 4
Replaceable Modules : Yes
Standards and Certifications : UL1449 / CSA / ANSI/IEEE
Surge Counter : No
UL1449 Impulse 6kV/500A L-N/L-G/N-G/L-L : 800/900/800/1500
Wire : 5
Standards and Certifications
ANSI/IEEE Category A, B and C : C-62.41 & 62.45
UL 1449 4th Edition : cULus Listed Type 2
Warranty
Warranty : 5-Year Limited