15 Amp, 120 Volt, Duplex Style Single-Pole / Neon Pilot AC Combination Switch, Commercial Grade, Non-Grounding, Side Wired , Light Almond
5226-T
15 Amp, 120 Volt, Duplex Style Single-Pole / Neon Pilot AC Combination Switch, Commercial Grade, Non-Grounding, Side Wired - Light Almond
With Leviton’s extensive assortment of combination devices, you can fill a one-gang space with two switches, a switch and receptacle, even a switch and GFCI. From sensor guide lights to multi-purpose styles and Tamper-Resistant receptacles, we accommodate your every need. These devices come in a range of colors and are backed by a limited two-year warranty. Built to last and designed to save space, these attractively styled devices are at home in any setting.
Color: Light Almond
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477274897
Product Features
Actuator Material : Thermoplastic
Amperage : 15 A
Body Material : Thermoplastic
Color : Light Almond
Feature : Single-Pole / Neon Pilot
Grounding : Non-Grounding
HP Rating : 1/2HP-120V
Max. Amperage : 12 Amp
Pole : 1
Standards and Certifications : UL/CSA
Strap Material : Steel
Termination : Side
Torque Range : 14 – 18 in.-lbs
Type : Duplex Style Combination Switch
Voltage : 120 VAC
Warranty : 2-Year Limited