522-1W
DISCONTINUED
Discontinued Product, Fluorescent lampholder, pedestal base, twin turn lock, 660W-600V; with 6 inch black and white leads 18AWG AWM TEW 105C 600V, free ends stripped 3/8 inch.
Country of Origin : Mexico
Technical Information
-
General Information
UPC : 078477117798
Mechanical Specifications
Contact Type : Turn-Type
Termination : 6 Inch 18 AWM TEW Wire Leads
Product Features
Lampholder Type : Linear
Light Type : Fluorescent
Style Name : Pedestal
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors