Type 2 Single Phase Surge Panel with Replaceable Surge Modules
52120-M2
120/240 VAC, Single Phase, Surge Panel with Replaceable Surge Modules: 2120 (2) & 8120-GN (1), NEMA 12 Enclosure, UL 1449 3rd Edition Compliant
Leviton’s Surge Protection Devices can be used individually or as part of a coordinated application strategy, to protect sensitive electronic equipment, in industrial, commercial and residential locations, from the stress and degradation inflicted by voltage transients. Leviton Surge Protection Devices are compliant with UL 1449 Standards. Leviton’s outstanding Surge Protection Devices divert damaging voltage transients, or surges, away from electronic equipment. Transients are diverted away from sensitive micro circuitry, providing protection against catastrophic failure, costly downtime and data disruptions.
Instruction Sheet
Technical Information
-
General Information
UPC : 078477851692
Electrical Specifications
Frequency : 50/60Hz
Recommended Circuit Breaker Rating : 30A, 120/240V
Surge Technology : 40mm MOV Design
Voltage Configuration : 120/240 V, Single (Split) Phase
Environmental Specifications
Enclosure : Type 12
Flammability : Rated V-2 per UL 94
Operating Temperature : -20⁰C to 40⁰C
Relative Humidity : 5% to 95% non-condensing
Storage Temperature : -4°F to 185°F (-20°C to 85°C)
Mechanical Specifications
Connection Type : Parallel-hardwired, feed-through dual wire terminal block: Accepts up to #3 AWG wire
Surge Counter : No
Performance Data
Diagnostics : Real Time Protection status LEDs & Audible Alarm
MCOV : L-N:150V, L-G:300V, N-G:150V, L-L:300V
Maximum Surge Current, Per Mode (Per Phase) : 100kA (200kA)
Noise Rejection : -20 to -40 dB at 5kHz-10MHz
Nominal Discharge Current Rating : 20kA
Protection Mode : 3 Mode
Remote Monitoring : Dry Contact Leads-N.O./N.C. Form C Rated at 7Amps @ 240VAC or 30 VDC
Short Circuit Current Rating : 100kA
VPR : L-N:1000V, L-G:1500V, N-G:700V, L-L:1500V
Product Features
Replaceable Modules : Yes
Standards and Certifications
ANSI/IEEE Category A, B and C : C-62.41 & 62.45
UL1449 3rd Edition : CSA Certified and UL Listed Type 2
Warranty
Warranty : 5-Year Limited