30A Flush Mount Outlet/Receptacle
5207-S10
30 Amp, 125/250 Volt, NEMA 10-30R, 3P, 3W, Flush Mtg Receptacle, Straight Blade, Industrial Grade, Non-grounding, Side Wired, Steel Strap – Black
- DURABLE – Built of durable high-impact thermoplastic
- EASY TO INSTALL – Terminals marked for easy identification and fast wiring, terminals require 25 in lbs
- EFFICIENT – Features heavy-gauge, high-performance copper contacts
- CONVENIENT – All mounting hardware included
- COMPATIBLE – Fits all wallplates with 2.15" diameter center hole
Color: Black
Instruction Sheet
Technical Information
-
General Information
UPC : 078477905753
Nema : 10-30R
RoHS Compliant : Yes
Product Features
Amperage : 30A
Color : Black
Device Type : Single Receptacle
Wire : 3
Electrical Specifications
Amperage : 30A
Grounding : Non-Grounding
Pole : 3
Wire : 3
Mechanical Specifications
Product ID : Ratings are permanently marked on device
Terminal Accom. : #10WG thru #4 AWG
Terminal ID : X (Brass screw or Black screw) = Hot; Y (Brass screw or Black screw) = Hot; White (Silver screw) = Neutral; Green (Green screw) = Ground
Termination : Side Wire
Torque Range : 25 in-lbs.
Standards & Certifications
CSA : Yes
NEMA : 10-30R
UL498 : Yes
Warranty
Warranty : 10-year limited
Features & Benefits
- For use with #10 AWG thru #4 AWG copper, copper-clad, or aluminum wire. Tighten terminal screws to 25 in-lbs. of torque.