Loading...
Product added to your list. To view the list, Click Here

50A Flush Mount Outlet/Receptacle

5206-S10

50 Amp, 125/250 Volt, NEMA 10-50R, 3P, 3W, Flush Mounting Receptacle, Straight Blade, Industrial Grade, Non-Grounding, Side Wired, Steel Strap, Black

  • DURABLE – Built of durable high-impact thermoplastic
  • EASY TO INSTALL – Terminals marked for easy identification and fast wiring, terminals require 25 in lbs
  • EFFICIENT – Features heavy-gauge, high-performance copper contacts 
  • CONVENIENT – All mounting hardware included
  • COMPATIBLE – Fits all wallplates with 2.15" diameter center hole
UPC Code: 078477905739
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here
NEMA 10-50R

Product Information

  • Product Features

    Amperage : 50 A

    Color : Black

    Device Type : Single Receptacle

    Wire : 3

  • Electrical Specifications

    Amperage : 50 A

    Grounding : Non-Grounding

    Pole : 3

    Wire : 3

  • Mechanical Specifications

    Product ID : Ratings are permanently marked on device

    Terminal Accom. : #4 - #8AWG

    Terminal ID : X (Brass screw or Black screw) = Hot; Y (Brass screw or Black screw) = Hot; White (Silver screw) = Neutral; Green (Green screw) = Ground

    Torque Range. : 25 in-lbs.

    Termination. : Side Wire

  • Standards and Certifications

    CSA : Yes

    NEMA : 10-50R

    UL : UL 498

    Warranty : 10-Year Limited

  • Warranty

    Warranty. : 10-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications