517
Slimline Base, Single Pin, Standard Fluorescent Lampholder, Snap-In, Stationary, , Quickwire 18AWG Solid or Str Tinned - White
Instruction Sheet
Technical Information
-
General Information
UPC : 078477107706
Mechanical Specifications
Availability : Distribution
Body Material : Thermoset
Color : White
Contact Material : Copper-Alloy
Contact Type : Stationary
Mounting Type : N/A Snap-In
Panel Thickness : .035 - .050
Termination : Quickwire 18AWG Solid or Str. Tinned
Product Features
Availability : Distribution
Color : White
Contact Type : Stationary
Lamp Base : Slimline
Lamp Contacts : Single Pin
Lampholder Type : Linear
Light Type : Fluorescent
Mounting Type : N/A Snap-In
Panel Thickness : .035 - .050
Rated Wattage : 660W
Standards and Certifications : UL/CSA
Termination : Quickwire 18AWG Solid or Str. Tinned
Voltage : 600 Volt
Warranty : 1 Year Limited
Standards and Certifications
CSA Certified : File LR-5863
UL Listed : File E5833