20 Amp, 240 Volt, Surge Protective Device
51240-WM
240 Volt 20 Amp, 2 Pole, 3 Wire, In-Line Protector Surge Protective Device, Wired-In Module, Surface Mounted in a NEMA 1 Enclosure
Leviton’s Surge Protection Devices can be used individually or as part of a coordinated application strategy, to protect sensitive electronic equipment, in industrial, commercial and residential locations, from the stress and degradation inflicted by voltage transients. Leviton Surge Protection Devices are compliant with UL 1449 Standards. Leviton’s outstanding Surge Protection Devices divert damaging voltage transients, or surges, away from electronic equipment. Transients are diverted away from sensitive micro circuitry, providing protection against catastrophic failure, costly downtime and data disruptions.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477136874
Electrical Specifications
Amperage : 16 A
Frequency : 50/60Hz
Surge Technology : MOV
Voltage : 240 VAC
Environmental Specifications
Operating Temperature : -10°C to 60°C
Relative Humidity : 5% to 95% non-condensing
Storage Temperature : -20°C to 85°C
Material Specifications
Enclosure Material : Extruded Aluminum
Mechanical Specifications
Connection Type : Hardwired, Accommodate 8 to 12 AWG Wire
Diagnostics : LED & Audible
Remote Monitoring : Rated 0.46 A, 150VAC or 1A, 30Vdc Dry Contact
Performance Data
Joules Rating : 2600
Maximum Surge Current, Per Mode (Per Phase) : 60kA (L-N:40kA, L-G:20kA)
Noise Filtering : -20dB to -40dB (@50K-100MHz)
Protection Mode : 3 Mode
VPR : L-L:700V, L-G:800V
Product Features
Diagnostics : LED & Audible
MCOV : 270V AC
Max Surge Current kA L-N/L-G/Phase : 52kA/ /
Mounting Type : Surface
Noise Rejection : 40 to 50 dB at 5kHz-100MHz
UL1449 Impulse 6kV/500A L-N/L-G/N-G/L-L : 600/330/600/
Voltage : 240 VAC
Standards and Certifications
ANSI/IEEE Category A & B : C-62.41 & C-62.45
Agency Certifications : cULus 1449 3rd Edition Listed Type 3
Warranty
Warranty : 5-Year Limited