20 Amp, 125 Volt, Surge Protected 6-Outlet Strip w/Switch
5100-IS2
1449 3rd Edition, 125 Volt 20 Amp Surge Protected, 6-Outlet Strip w/Switch, 900 Joules, 6 Feet 12-3 SJT Cord Length, Right Angle Plug, Aluminum Housing - BEIGE
Leviton’s Surge Protection Devices can be used individually or as part of a coordinated application strategy, to protect sensitive electronic equipment, in industrial, commercial and residential locations, from the stress and degradation inflicted by voltage transients. Leviton Surge Protection Devices are compliant with UL 1449 Standards. Leviton’s outstanding Surge Protection Devices divert damaging voltage transients, or surges, away from electronic equipment. Transients are diverted away from sensitive micro circuitry, providing protection against catastrophic failure, costly downtime and data disruptions.
Technical Information
-
General Information
UPC : 078477279731
Electrical Specifications
Amperage : 20 A
Cord Length : 6 Foot
Frequency : 50/60Hz
Grade : Industrial
Number of Receptacles : 6
Surge Protection : Yes
Surge Technology : MOV
Voltage : 125 VAC
Environmental Specifications
Operating Temperature : -10°C to 60°C
Material Specifications
Enclosure : Powder Coated Steel
Performance Data
Alarm : Audible at Protection Loss
Joules Rating : 1,890
MCOV : 150V
Maximum Surge Current : 45kA
Noise Filtering : -6 to -40 dB (@50K - 100 MHz)
Voltage Protection Rating (VPR) L-N, L-G, N-G : 600V, 700V, 700V
Product Features
Warranty : 5-Year Limited
Standards and Certifications
ANSI/IEEE Category A, B and C : C62.41.1, C62.41.2 & C62.45
UL1449 3rd Edition : cULus Listed
Warranty : 5-Year Limited