50 Amp, 125 Volt, Power Locking Inlet, Corrosion Resistant
503SS
Corrosion Resistant Power Locking Inlet, 50A-125V, 2-Pole 3-Wire, NEMA SS1-50, Polished Stainless Steel Quick-Lock Cap and Enclosure, Includes Rubber Sealing.
Instruction Sheet
Technical Information
-
General Information
UPC : 07847754053
Electrical Specifications
Amperage : 50 A
Environment : Corrosive
Flammability : Rated V-0 per UL 94
Pole : 2
Voltage : 125 VAC
Wire : 3
Environmental Specifications
Enclosure Material : Nylon
Environment : Corrosive
Flammability : Rated V-0 per UL 94
Gasket : Rubber
Material : Marine Grade SS
tsa external hardware : Nickel Plated Brass
Material Specifications
CSA C22.2 No. 42 : File LR-406
Enclosure Material : Nylon
Gasket : Rubber
Material : Marine Grade SS
tsa external hardware : Nickel Plated Brass
Standards and Certifications
Amperage : 50 A
CSA C22.2 No. 42 : File LR-406
Pole : 2
UL498 : File 13393
Voltage : 125 VAC
Wire : 3
Warranty
Warranty : 2-Year Limited