Shielded Angled QUICKPORT™ Patch Panel, 24‑Port, 1RU, White
4S256-WS4
ATLAS-X1 shielded connectivity protects critical data from EMI (electromagnetic interference) and RFI (radio frequency interference). This makes it ideal for use in health care, manufacturing, and other environments where EMI and RFI may be present. The 48-Port ATLAS-X1 Angled Shielded White QUICKPORT Patch Panels are designed to increase rack density on industry-standard 19-inch racks and cabinets. The unique 128-degree shape easily routes cables into vertical cable managers, minimizing the need for additional horizontal cable management.
Color: White
Specifications
Documents
Technical Information
-
General Information
UPC : 078477330043
RoHS Compliant : Yes
Product Features
Product Family : Patch Panels
Category : Empty
Panel Shape : Angled
Color : White
Ports : 24
RU : 1
Shielding : Shielded
Termination : QUICKPORT
Features & Benefits
- White finish with black silkscreen blocks and numbers
- Stainless-steel plate to provide grounding continuity between connectors and panel
- Includes grounding lug panel
- Includes silver mounting screws
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors