Shielded Angled QUICKPORT™ High Density Patch Panel, 48-Port, 1RU, Black
4S256-D48
Shielded Angled QUICKPORT™ Patch Panels protect critical data from EMI (electromagnetic interference) and RFI (radio frequency interference). This makes it ideal for use in health care, manufacturing, and other environments where EMI and RFI may be present. Shielded Angled QUICKPORT Patch Panels are designed to increase rack density on industry-standard 19-inch racks and cabinets. The unique 128-degree shape easily routes cables into vertical cable managers, minimizing the need for additional horizontal cable management. Shielded Angled QUICKPORT Patch Panels are available in 24 and 48 ports and include a high-density option for applications where space is limited.
Color: Black
Specifications
Instruction Sheet
Documents
Technical Information
Product Features
Product Family : Patch Panels
Category : Empty
Termination : QUICKPORT
Shielding : Shielded
Panel Shape : Angled
Ports : 48
RU : 1
Color : Black
Features & Benefits
- Increases density on industry-standard 19-inch racks and cabinets
- Panel features a stainless-steel plate to provide grounding continuity between connectors and panel
- Shielding provides EMI/RFI protection and data security
- High-density panel includes hardware to accept standards compliant grounding connectors
- 4S256-D48 offers 48 ports in only 1RU of rack space