Shielded Flat QUICKPORT™ Patch Panel, 48-Port, 1RU, White
4S255-W48
ATLAS-X1 Shielded Flat QUICKPORT™ Patch Panels protect critical data from EMI (electromagnetic interference) and RFI (radio frequency interference). This makes them ideal for use in health care, manufacturing, and other environments where EMI and RFI may be present. ATLAS-X1 Shielded Flat QUICKPORT Patch Panels are available in 24 and 48 ports and include a high-density option for applications where space is limited.
Color: White
Country of Origin : Taiwan
RoHS Compliant:
Yes – Click Here
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477330036
RoHS Compliant : Yes
Patch Panels
Product Family : Patch Panels
Category : Empty
Color : White
Panel Shape : Flat
Ports : 48
RU : 1
Shielding : Shielded
Termination : QUICKPORT
Features & Benefits
- Shielding provides EMI/RFI protection and data security
- Panels feature a stainless-steel plate to provide grounding continuity between connectors and panel
- Standard-density panels include star washers and grounding lug for flexibility in panel grounding
- High-density panel includes hardware to accept standard compliant grounding connectors
- Offers 48 ports in only 1RU of rack space
- Black silkscreened blocks provided for perfect alignment of machine printed labels