Universal Flat Patch Panel, 24-Port, Half RU, Black. Cable Management Tray Included.
4S255-4BH
Leviton’s Half RU Universal Flat Patch Panels provide high density patching where rack space is a premium. This makes them ideal for use in many applications including health care, manufacturing, data centers and other environments where rack space is limited. Universal Flat QUICKPORT™ Patch Panels are available in 24 ports and designed to provide a high-density option with a low profile.
Color: Black
Country of Origin : China
RoHS Compliant:
Yes – Click Here
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
RoHS Compliant : Yes
Product Features
Product Family : Patch Panels
Category : Empty
Termination : QUICKPORT
Shielding : Universal
Panel Shape : Flat
Ports : 24
RU : Half
Color : Black
Features & Benefits
- Panels allow mix-and-match of shielded and unshielded QUICKPORT™ jacks and connectors
- Panel includes hardware to accept standards-compliant grounding connectors
- Shielding provides EMI/RFI protection and data security
- Included Rear Cable Manager supports incoming copper cables
- Mounts on standard 19-inch racks and cabinets
Related Videos
Leviton Half RU Universal Patch Panel: Unboxing and Installation
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors