Shielded Flat QUICKPORT™ Patch Panel with Vertical Numbering, 48-Port, 2RU, Black. Cable Management bar included.
4S255-48N
Shielded Flat QUICKPORT™ Patch Panels protect critical data from EMI (electromagnetic interference) and RFI (radio frequency interference). This makes them ideal for use in health care, manufacturing, and other environments where EMI and RFI may be present. Shielded Flat QUICKPORT Patch Panels are available in 24 and 48 ports and include a high-density option for applications where space is limited.
Color: Black
Country of Origin : Taiwan
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477571132
Product Features
Product Family : Patch Panels
Category : Empty
Color : Black
Labeling : Silk-screened vertical port numbers, white labels
Panel Shape : Flat
Ports : 48
RU : 2
Shielding : Shielded
Termination : QUICKPORT
Features & Benefits
- Shielding provides EMI/RFI protection and data security
- Panels feature a stainless-steel plate to provide grounding continuity between connectors and panel
- High-density panel includes hardware to accept standards compliant grounding connectors
- Standard-density panels include cable management bar
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors