75 Ft Hook & Loop Bulk Roll, SoftCinch Lite, Black
4S115-75E
Hook and Loop Fastener - Soft Cinch Lite Rolls are ideal for low-voltage cable and cord management. While other methods of cable support have the potential to kink or crimp the cable, Soft Cinch Lite Rolls are easy-to-use, reusable, and securely support cables without damage.
Color: Black
Country of Origin : United States
Specifications
Documents
Technical Information
-
General Information
UPC : 078477397633
Product Features
Size : 75-Foot
Type : SoftCinch LIte
Features & Benefits
- Slender size for smaller bundles
- Reusable solution for moves, adds, and changes
- Offers flexible and orderly cable/cord routing
- Unlike nylon tie-wraps, cannot be over-cinched
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors