49 Series Female Receptacle, 313-777 MCM, Single Hole Bus Bar, Angled Clevis Pin
49FR1-XR
Rhino-Hide 49 Series Single Pole Female 45 Degree Receptacle (Color Coded Metal Housing, Contact, Captive Clevis Pin & Dust Cap), Single Hole Bus Bar, Industrial Grade, 313MCM-777MCM Cable, 1000 Volt, 1135 Amp Max - RED
Rhino-Hide receptacles include a bus bar with male or female contact inserted into a Santoprene TPV insulator which is protected by a powder coated metal housing and TPV dust cap. A clevis pin (included) and padlock shackle secure the bus bar. Bus bars are available with single or double holes and each is compatible with the full cable range, 313 MCM to 777 MCM. Choose a male bus bar for the power side of the circuit or a female bus bar for the motor load side of the circuit. "X" Version receptacle housings feature a 45-Degree angle stainless steel clevis pin that permits ganging of multiple receptacles in a very close proximity to each other (as close as 1/4-Inch for installation on smaller panels).
Color: Red
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477387368
Electrical Specifications
Connector Termination : Bus Bar-Single Hole
Max. Amperage : 1135 Amp
Max. Voltage : 1000 Volts AC/DC
Material Specifications
Bus Bar Contact : Silver-Plated High Conductivity Alloy
Bus Bar Insulator : Santoprene TPV
Clevis Pin : Stainless Steel
Dust Cap : Santoprene TPV
Housing Gasket : Rubber
Padlock Bracket : Stainless Steel
Receptacle Housing : Powder-Coated Cast Aluminum
Mechanical Specifications
Gender : Female
Product Features
Color : Red
Standards and Certifications
NEMA Rating : Type 3R
UL : Recognized Component