49 Series Coupler
49COP
Male or Female, Plug, Coupler, Accessory, 49 series, Industrial Grade, Rhino-Hide single pole Connector- ALUMINUM
Designed for the most extreme, demanding conditions, the 49 Series of high amperage devices includes male and female plugs, panel mount receptacles and accessories. They are an ideal solution for installations on both new and existing silicon-controlled rectifiers (SCRs) and generator stations as well as on generator stations and new oil or gas rigs.
Color: Aluminum
Country of Origin : Please Contact Customer Service
Documents
Technical Information
-
General Information
UPC : 078477288726
Material Specifications
Material : Aluminum
Product Features
Dimensions : 5.13 in L x 3.5 in W x 3.5 in H
Function : For mating male to female 49 Series plugs
Color : Aluminum