Loading...

FASTCAM™ Pre-polished Fiber Connector, LC (Blue), Single‑mode

49991-SLC

FASTCAM connectors are pre-polished, field-installable fiber optic connectors that eliminate the need for hand polishing, bonding, or epoxy in the field. They are available in LC, SC, SC/APC, or ST, single-mode or multimode (OM1, OM3/4, or OS2) configurations. Connectors can be terminated on 250 μm or 900 μm buffered fiber and/or 2 or 3 mm jacketed fiber. All connectors allow verification of optical continuity, by use of the visual fault locator (VFL). FASTCAM connectors are designed for premise environments, patch panels, and rapid repair/replacement requirements, as well as data centers and applications requiring fast network deployment.

Color: Blue

Country of Origin : Mexico

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477353653

Features & Benefits

  • Precision mechanical splice termination
  • Fast and easy to install (less than one minute)
  • No polishing, epoxy curing, consumables
  • No proprietary tools
  • Low insertion-loss connection
  • Uses proven, molded v-groove technologies
  • Allows optical continuity to be verified by use of visual fault locator (VFL)
  • Includes 900 μm, 2 mm, and 3 mm boots
  • SC/APC has an internal angled cleave for optimal return loss performance

Related Videos

How to Terminate FASTCAM™ Fiber Connectors to 2 or 3mm Fiber

Terminating the 900 micron FASTCAM™ Fiber Connector

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications