QUICKPORT™ Modular Furniture Ext. Depth Faceplate, 4-Port, Black. Includes 1 blank insert.
49910-EE4
Leviton QUICKPORT Modular Furniture Faceplates with ID windows feature a designation window for a simple, more organized workstation identification. The faceplates accept QUICKPORT snap-in connectors and adapters to support a variety of voice/data applications in office environments.
Country of Origin : Mexico
RoHS Compliant:
Yes – Click Here
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477095577
RoHS Compliant : Yes
Features & Benefits
- Standard and Extended-Depth modular furniture plates fit openings of approximately 1.38" x 2.63"
- Faceplates accept Leviton QUICKPORT snap-in connectors, including component-rated Cat 5e, Cat 6, and Cat 6A connectors
- Provides for work area commercial-grade telephone and data patching
- Compact design
- Meets ANSI/TIA-568-C.0 bend-radius requirements
- ID designation window included
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors