Fiber & Jacket Strip Tool, 250/900 micron & 2.0/3.0 mm
49886-BR3
Country of Origin : China
Technical Information
-
General Information
UPC : 078477908143
Features & Benefits
- Use for stripping 250 and 900 micron buffer coating to expose 125 micron cladded fiber
- Second hole for stripping 2-3 mm fiber jackets
- Pre-set at the factory—no adjustments needed
- Will not scratch or nick glass fiber
- All stripping surfaces are manufactured to precise tolerances to assure clean, smooth strips
- Comfort-grip, ergonomic handles
- Lock to hold tool closed when it is not in use
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors