Loading...
Product added to your list. To view the list, Click Here

49816-C

660W/250V Medium Base One-Piece Glazed Porcelain Outlet Box Mount Incandescent Lampholder, Pull Chain, Single Circuit, 2 Screws with Captive Clamps for 4-wire Terminals, Top Wired - White Leviton produces lamp holders for virtually every light source equipped with incandescent, fluorescent, or LED lamps. Lamp-holders include incandescent medium base, and specialty sizes & fluorescent lamp holders, in addition to a large line of porcelain lamp holders including pulse-rated mogul-base products, and an extensive selection of devices for high-intensity lamps.
UPC Code: 078477322901
Country of Origin : Please Contact Customer Service

Product Information

  • Electrical Specifications

    Availability : Distribution

    Circuit : Single Circuit

    Construction : One-Piece

    Fits Outlet Box Size : 3-1/4 or 4 Inch

    Lamp Socket Base : Medium

    Max. Lamp Wattage : 660W

    Mounting Type : Twist-Lock

    Operator Type : Pull Chain

    Sequence : ON-OFF

    Standards and Certifications : UL/CSA

    Termination : 2 Terminal Screws w/Captive Clamps

    Voltage : 250 VAC

    Warranty : 1-Year Limited

    Wiring Access : Top Wired

  • Material Specifications

    Availability : Distribution

    Body Material : Glazed Porcelain

    Circuit : Single Circuit

    Color : White

    Fits Outlet Box Size : 3-1/4 or 4 Inch

    Lamp Socket Base : Medium

    Mounting Type : Twist-Lock

    Operator Type : Pull Chain

    Sequence : ON-OFF

    Shell Material : Aluminum

    Socket Shell Material : Aluminum

    Termination : 2 Terminal Screws w/Captive Clamps

  • Mechanical Specifications

    Availability : Distribution

    Body Material : Glazed Porcelain

    Circuit : Single Circuit

    Color : White

    Construction : One-Piece

    Fits Outlet Box Size : 3-1/4 or 4 Inch

    Lamp Socket Base : Medium

    Mounting Type : Twist-Lock

    Operator Type : Pull Chain

    Socket Shell Material : Aluminum

    Termination : 2 Terminal Screws w/Captive Clamps

    Torque Range : 14 – 18 in.-lbs

  • Product Features

    Construction : One-Piece

    Lamp Base : Medium

    Lampholder Type : Outlet Box Mount

    Light Type : Incandescent

    Max. Lamp Wattage : 660W

    Sequence : ON-OFF

    Standards and Certifications : UL/CSA

    Voltage : 250 VAC

    Warranty : 1-Year Limited

    Wiring Access : Top Wired

  • Standards and Certifications

    CSA Certified : File LR-1863

    UL Listed : File E3810

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications