Weatherproof Wallplate, 1-Gang
4978-GY
1-Gang Duplex Device Receptacle Wallplate, Weather-Resistant, Thermoplastic Nylon, Device Mount, Vertical Self Closing Lid - GRAY
Complies with the National Electric Code® (2017) Section 406.9 for weatherproof enclosures in damp and wet locations.
- Ruggedly constructed to seal out moisture, dust, debris, and insects, while providing easy access to receptacles and switches
- Ideal for outdoor power, landscape, accent and holiday lighting
Country of Origin : Mexico
Documents
Technical Information
-
General Information
UPC : 078477200193
Product Features
Color : Gray
Construction : Plastic
Device Type : Straight Blade Receptacles
Feature : Self Closing Lid
Gang : 1
Material : Thermoplastic Nylon
Mount : Device
Orientation : Vertical
Standards and Certifications : UL/CSA
Type : Weather-Resistant
Warranty : 2-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors