Plastic Universal Shelf Bracket
49605-AUB
The Leviton Plastic Universal Bracket integrates active gear into any Leviton 14", 21", 28", or 42" STRUCTURED MEDIA™ Center. The bracket provides convenient means to mount a modem, router, storage, or other active gear within the enclosure. The bracket kit includes a 30-inch roll of hook and loop strips, along with two secure snap saddle ties, providing flexible options to secure active gear.
Color: White
Country of Origin : Mexico
Specifications
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477320617
Features & Benefits
- Mounts routers or other active gear inside any STRUCTURED MEDIA Center, and accommodates a variety of active gear
- Compatible with plastic and metal STRUCTURED MEDIA Centers
- Shelf bracket provides clearance for cables to pass behind bracket
- Secure Snap mounting design provides a simple installation without the need for additional hardware
- Spring loaded legs support the weight of typical networking equipment
- Vertical and horizontal slots on the bracket accommodate hook and loop strips (included), providing flexible tie-down points for a variety of equipment depths