Front Hinge Bracket
49400-FHB
The Front Hinge Bracket facilitates the process of terminating Ethernet cables to the back side of patch panels when access to the rear is limited. The hinge allows the panels to be rotated forward to multiple angles to fully support the punch down process.
Country of Origin : United States
Documents
Technical Information
-
General Information
UPC : 078477227350
Features & Benefits
- Allows for front-end termination when rear access is unavailable
- Allows for cable termination in the vertical, 90- or 120-degree positions
- Supports up to three 1RU (rack unit) devices (patch panels or wire management)
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors